Handheld Code Reader
HR-100 series
Communication unit HR-UC1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-UC1 | |||
Type | Communication unit | |||
Charging time | Approx. 4.5 hours (with AC adapter) | |||
Wireless | Standard | Bluetooth version 2.1 | ||
Rating | Power voltage | 4.5 to 5.5 VDC | ||
Current consumption | 1000 mA (with AC adapter) | |||
Dimensions | 81 x 132 x 101 mm 3.19" x 5.20" x 3.98" | |||
Weight | Approx. 180 g |