Handheld Code Reader
HR-100 series
Battery pack HR-B1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-B1 | |||
Type | Lithium ion rechargeable battery | |||
Nominal capacity | 2400 mAh | |||
Environmental resistance | Storage temperature | -20 to +60 °C -4 to 140 °F | ||
Storage relative humidity | 45 to 85 % RH (No condensation) | |||
Dimensions | 21 mm x 22 mm x 100 mm 0.83" x 0.87" x 3.94" | |||
Weight | Approx. 65 g |