Compact Laser Handheld Bar Code Readers
BL-N70 series
Light and Small Laser Handy Barcode Reader, USB Type (English Version) BL-N70UBE
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BL-N70UBE | |||
Light source | Type | Visible red semiconductor laser (Wavelength: 650 nm) | ||
Output | 40 µW | |||
Pulse duration | 1.5 ms | |||
Laser class | Class 1 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10*1) | |||
Interface | USB | |||
Supported codes | JAN/EAN/UPC (A, E), CODE39, CODE128/EAN128, NW-7, | |||
Scanning rate | 72 scans/sec | |||
Reading distance | 0 to 177 mm 0" to 6.97" (When narrow bar width is 0.66 mm 0.03") | |||
Minimum narrow bar width | 0.125 mm 0.005" | |||
PCS | 0.35 | |||
Number of readable digits | 3 to 40 digits max. (CODE128, CODE-C: 80 digits) | |||
Wired communication unit | Connector shape | USB (Type A) | ||
EMI | EN 55022, Class B | |||
Rating | Power voltage | 5 VDC ±5 % | ||
Current consumption | 250 mA or less | |||
Environmental resistance | Ambient light | 4,800 lux | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Weight | Approx. 101 g | |||
*1 The classifi cation is implemented based on IEC 60825-1 following the requirement of Laser Notice of FDA (CDRH). |