Specs Scan Tunnel System ST series

Code readers

Model

ST-R1000

ST-R2000

ST-R3000

ST-BR1000

ST-BR1500

Image

Data Sheet (PDF)

Download

Download

Download

Download

Download

Type

Scan tunnel code reader

Bottom-side code reader Bottom mounted

Bottom-side code reader Side mounted

Light emitter

Light source

24 white LEDs

48 white LEDs

100 white LEDs

8 white LEDs

LED Risk Groups

Risk Group 1
(IEC 62471)
*1

Risk Group 2
(IEC 62471)
*1

Status LED

7-color LED

Aimer

-

Green LED

-

Reading specifications

Supported symbols

Barcode

CODE39, ITF, 2of5 (Industrial 2of5),
COOP 2of5, NW-7 (Codabar),
CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, Trioptic CODE39,
CODE39 Full ASCII, Postal (Japan Postal, IMB, PLANET, POSTNET)

2D code

QR, MicroQR, DataMatrix (ECC200), DMRE, GS1 DataMatrix, PDF417, MicroPDF417,
GS1 Composite (CC-A/CC-B/CC-C), DotCode, MaxiCode, Aztec code

I/O Specifications

Control communication (ST-Series Link)

Network configuration

Ethernet daisy chain

Maximum communication distance between units

10 m 32.8'

Connector type

M12, 4-pin, female, D-code

Number of ports

2

Supported protocols

ST-Series Link

I/O Specification

Ethernet (Image and log communication)

Communications standard

IEEE 802.3 compliant 1000BASE-TX

Connector type

M12, 8-pin, female, X-code

Number of ports

1

Supported protocols

TCP, FTP, SFTP, DHCP

Current consumption

Power voltage

24 VDC ± 10%

Rated current consumption/Power (A/W)

2.6 A / 62.4 W

3.0 A / 72.0 W

6.0 A / 144 W

3.0 A / 72.0 W

4.5 A / 108 W

Standby current consumption/Power (A/W)

1.8 A / 43.2 W

3.8 A / 91.2 W

1.8 A / 43.2 W

Environmental resistance

Enclosure rating

IP67

Ambient temperature

0 to +45°C 32 to +113°F

Relative humidity

Max. 85% RH (no condensation)

Storage temperature

–10 to +50°C 14 to +122°F

Storage relative humidity

Max. 85% RH (no condensation)

External dimensions L × W × H (mm inch)

102×342×117
4.02" × 13.46" × 4.61"

102×501 ×117
4.02" × 19.72" × 4.61"

111×721×158
4.37" × 28.39" × 6.22"

102×342×117
4.02" × 13.46" × 4.61"

147×226×288
5.79" × 8.90" × 11.34"

Certifications

CSA, FCC, ICES, BSMI, KC, CE, UKCA

Weight

2.7 kg 5.95 lb

3.6 kg 7.94 lb

5.3 kg 11.68 lb

2.7 kg 5.95 lb

4.2 kg 9.26 lb

*1 LED/lamp products are classified as follows according to IEC 62471 (JIS C 7550).
• Exempt Group: Those that do not cause photobiological injury.
• Risk Group 1 (low risk): Those that do not cause injuries that require restriction of normal activities.
• Risk group 2 (medium risk): Those that do not cause injuries accompanied by aversion and thermal discomfort.
• Risk group 3 (high risk): Those that cause injuries even with temporary or short-term exposure.

Back to top

Controller

Model

ST-CU1

Image

Data Sheet (PDF)

Download

Type

Scan tunnel controller

I/O Specifications

Control input (for IN1 to 4)

Connector type

M12, 4-pin, female, A-code (2 connectors)

Number of inputs

4 inputs

Input type

PNP

Max. ratings

26.4 VDC

Minimum on voltage

10 VDC

Maximum off current

0.2 mA

Maximum supply current

500 mA (per connector)

Control input (IN5 to 7 + Serial)

Connector type

12-pin female round connector (1 connector)

Number of inputs

3 inputs

Input type

Bidirectional voltage input

Max. ratings

26.4 VDC

Minimum on voltage

10 VDC

Maximum off current

0.2 mA

Control output (OUT1 to 4)

Connector type

M12, 8-pin, female, A-code (1 connectors)

Number of outputs

4 outputs

Output type

PhotoMOS relay output

Max. ratings

30 VDC

Maximum load current

1 output 50 mA or less, 4 outputs total 120 mA or less

Leakage current when off

0.1 mA or less

Residual voltage when on

1 V or lower

Control output (OUT5 to 8)

Connector type

12-pin female round connector (1 connector)

Number of outputs

4 outputs

Output format

PhotoMOS relay

Max. ratings

30 VDC

Maximum load current

1 output 50 mA or less, 4 outputs total 120 mA or less

Leakage current when off

0.1 mA or less

Residual voltage when on

1 V or lower

For encoder (OP-88939) input

Connector type

M12, 8-pin, female, A-code (1 connector)

Number of inputs

1 input (phase A/phase B)

Number of input frequencies

Maximum 30 kHz

Input mode

1 pulse without direction
2 phase 1 multiplication

Input type

5 V line driver AM26LS31 equivalent (photocoupler isolation)
5 VDC input

Encoder (OP-88939) alarm input

Number of inputs

Two inputs (Error, Warning)

Control communication (ST-Series Link)

Network configuration

Ethernet daisy chain

Maximum communication distance between units

10 m 32.8'

Connector type

M12, 4-pin, female, D-code

Number of ports

2

Supported protocols

ST-Series Link

Ethernet (Port 1)

Communications standard

IEEE 802.3 compliant 100BASE-TX

Number of ports

1

Supported protocols

TCP, UDP, SNTP, FTP, DHCP, EtherNet/IP™, PROFINET, MC protocol

Ethernet (Port 2)

Communications standard

IEEE 802.3 compliant 100BASE-TX

Number of ports

1

Supported protocols

TCP, UDP, SNTP, FTP, DHCP, HTTP, HTTPS

Serial communication

Communications standard

RS-232C, RS-422A (4-wire type) compliant

Communication speeds

1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps

Supported protocols

No procedure

Mounted devices

Status LED

One 3-color LED and two 2-color LEDs

SD card

SDHC/up to 32 GB/Class 10

RTC

Backup period of 30 days

Power supply

Power voltage

24 VDC ± 10%

Current consumed/power (A/W) *Includes load current

1.5 A/36 W *1

Current consumption/power (A/W) *Excludes load current

0.16 A/3.84 W

Environmental resistance

Enclosure rating

IP67

Ambient temperature

0 to +45°C 32 to +113°F

Relative humidity

Max. 85% RH (no condensation)

Storage temperature

−10 to +50°C 14 to +122°F

Storage relative humidity

Max. 85% RH (no condensation)

External dimensions L × W × H (mm inch)

60 × 46.3 × 260 2.36" × 1.82" × 10.24"

Certifications

CSA, FCC, FDA, ICES, KC, CE, UKCA

Weight

500 g 17.63 oz

*1 Including load current assumes that 1 A is supplied to a sensor with a good sensor port and 1 A is supplied from the encoder port.

Back to top

Dimensioner

Model

ST-M1000

Image

Data Sheet (PDF)

Download

Type

Scan tunnel dimensioner

Light emitter

Light source

Blue semiconductor laser

Wavelength

405 nm

Laser class

Class 2

Measuring

Measurement accuracy L × W × H

±5 mm × ±5 mm × ±5 mm*1 ±0.20" × ±0.20" × ±0.20"

Min. measurement range L × W × H

50 mm × 50 mm × 50 mm*1 1.97" × 1.97" × 1.97"

Max. measurement range L × W × H

3000 mm × 900 mm × 900 mm*1 118.11" × 35.43" × 35.43"

Max. measuring distance

2000 mm 78.74"

I/O Specifications

Control communication (ST-Series Link)

Network configuration

Ethernet daisy chain

Maximum communication distance between units

10 m 32.8'

Connector type

M12, 4-pin, female, D-code

Number of ports

2

Supported protocols

ST-Series Link

Ethernet

Communications standard

IEEE 802.3 compliant 100BASE-TX

Connector type

M12, 8-pin, female, X-code

Number of ports

1

Supported protocols

TCP, FTP, DHCP

Ratings

Power voltage

24 VDC ± 10%

Current consumption

0.3 A

Environmental resistance

Enclosure rating

IP67

Ambient temperature

0 to +45°C 32 to +113°F

Relative humidity

Max. 85% RH (no condensation)

Storage temperature

−10 to +50°C 14 to +122°F

Storage relative humidity

Max. 85% RH (no condensation)

External dimensions L × W × H (mm inch)

310 × 95 × 130 12.20" × 3.74" × 5.12"

Certifications

CSA, FCC, FDA, ICES, KC, CE, UKCA

Weight

2.1 kg 4.63 lb

*1 Confirmed using KEYENCE standard measurement method.

Back to top

IPC with built-in analysis software

Model

SR-RT1

Image

Data Sheet (PDF)

Download

Type

IPC with built-in analysis software for scan tunnels

Primary memory

Memory

8 GB

Storage

1 TB SSD

External materials

Fanless, aluminum extrusions, steel

Input/output parts

USB

Four USB 3.0 ports

Display

One HDMI Display port

Serial

2 ports, RS-232C/RS-422A

Ethernet

Two Gbps LAN ports, one 480 Mbps LAN ports

Other

Switch

One power button

DC power supply

3-pin European terminal

Ratings

Power voltage

12 to 24 VDC

Current consumption

6 to 3 A

Environmental resistance

Enclosure rating

IP54

Ambient temperature

0 to +45°C 32 to +113°F

Relative humidity

Less than 85% RH (no condensation)

Storage temperature

−10 to +50°C 14 to +122°F

Storage relative humidity

Less than 85% RH (no condensation)

External dimensions L × W × H (mm inch)

105 × 170 × 57 4.13" × 6.69" × 2.24"

Certifications

UL, FCC, ICES, NOM, BSMI, KC, BIS, CE, UKCA

Weight

1.3 kg 2.87lb (1.7 kg 3.75 lb: Including mounting bracket)

Back to top