Scan Tunnel System
ST series
Scan tunnel dimensioner ST-M1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ST-M1000 | |||
Type | Scan tunnel dimensioner | |||
Light emitter | Light source | Blue semiconductor laser | ||
Wavelength | 405 nm | |||
Laser class | Class 2 | |||
Measuring | Measurement accuracy L × W × H | ±5 mm × ±5 mm × ±5 mm*1 ±0.20" × ±0.20" × ±0.20" | ||
Min. measurement range L × W × H | 50 mm × 50 mm × 50 mm*1 1.97" × 1.97" × 1.97" | |||
Max. measurement range L × W × H | 3000 mm × 900 mm × 900 mm*1 118.11" × 35.43" × 35.43" | |||
Max. measuring distance | 2000 mm 78.74" | |||
I/O Specifications | Control communication (ST-Series Link) | Network configuration | Ethernet daisy chain | |
Maximum communication distance between units | 10 m 32.8' | |||
Connector type | M12, 4-pin, female, D-code | |||
Number of ports | 2 | |||
Supported protocols | ST-Series Link | |||
Ethernet | Communications standard | IEEE 802.3 compliant 100BASE-TX | ||
Connector type | M12, 8-pin, female, X-code | |||
Number of ports | 1 | |||
Supported protocols | TCP, FTP, DHCP | |||
Ratings | Power voltage | 24 VDC ± 10% | ||
Current consumption | 0.3 A | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | 0 to +45°C 32 to +113°F | |||
Storage temperature | −10 to +50°C 14 to +122°F | |||
Relative humidity | Max. 85% RH (no condensation) | |||
Storage relative humidity | ||||
External dimensions L × W × H (mm inch) | 310 × 95 × 130 12.20" × 3.74" × 5.12" | |||
Certifications | CSA, FCC, FDA, ICES, KC, CE, UKCA | |||
Weight | 2.1 kg 4.63 lb | |||
*1 Confirmed using KEYENCE standard measurement method. |