Scan Tunnel System
ST series
AC adaptor 90 W OP-88943
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88943 | |||
Type | AC adaptor 90 W compatible | |||
Ratings | Input voltage | 100/240 VAC | ||
Input frequency | 50/60 Hz | |||
Output voltage | 24 VDC | |||
Output current | 3.75 A | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | 0 to +45°C 32 to +113°F | |||
Storage temperature | −10 to +50°C 14 to +122°F | |||
Relative humidity | Max. 85% RH (no condensation) | |||
Storage relative humidity | ||||
Certifications | PSE, UL, FCC, DoE, ICES, CE, UKCA | |||
Weight | 1.0 kg 2.20 lb |