Power supply Y-connector M12(L) male 5-pin to two M12(L) female 5-pin OP-88941

OP-88941 - Power supply Y-connector M12(L) male 5-pin to two M12(L) female 5-pin

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

Software

  • CE Marking

Specifications

Model

OP-88941

Material

PBT

Weight

Approx. 100 g 3.53 oz

Data Sheet (PDF) Other Models