Power supply cable for SR-RT1 M12(L) male 5-pin to loose wire OP-88932

OP-88932 - Power supply cable for SR-RT1 M12(L) male 5-pin to loose wire

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

Software

  • CE Marking

Specifications

Model

OP-88932

Length

0.3 m 1.0'

Material

PVC

Weight

Approx. 60 g 2.12 oz

Data Sheet (PDF) Other Models