Power supply right angle connector M12(L) female 5-pin to M12(L) male 5-pin OP-88926

OP-88926 - Power supply right angle connector M12(L) female 5-pin to M12(L) male 5-pin

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

Software

  • CE Marking

Specifications

Model

OP-88926

Material

PBT

Weight

Approx. 30 g 1.06 oz

Data Sheet (PDF) Other Models