Scan Tunnel System ST series

New Stable Scanning Regardless of Size or Speed

ST series - Scan Tunnel System

The ST Series Scan Tunnel System for logistics sites—where high throughput is necessary—utilizes an offset focal plane to ensure stable reading of barcodes even with package gaps as short as 50 mm (2″). Reducing package gaps allows for more packages to be processed every hour, leading to higher throughput. The ST Series also offers a wider field of view and greater depth of field than conventional models, reducing the required installation space to half the size for greater design flexibility. KEYENCE also offers bottom-side readers with a unique side-mounted design, logistics-focused dimensioning systems, and AI-equipped analysis software. The ST Series is the ideal tool capable of meeting a variety of logistics industry needs, from inbound through outbound scanning.

Features

Reliable Reading Even with Gaps as Short as 50 mm (2″)

Increases in logistics volume have resulted in shorter gaps between packages. With conventional code readers, multiple codes entering the field of view would result in reading errors. KEYENCE’s newly developed DynaTrax technology combines software, hardware, and algorithms to achieve high-speed reading even with small gaps between packages.

Best-in-Class Coverage Area for Six-Sided Scanning and Dimensioning

With a 2.3 times larger field of view and 2 times greater depth of field compared to KEYENCE’s conventional high-performance models, the new ST Series is capable of reading over an even larger area. KEYENCE also offers logistics-oriented dimensioner that incorporates our extensive technical expertise as well as a unique bottom-side code reader that reads codes while mounted beside the conveyor. These and other products make it possible for us to meet a variety of logistics industry needs.

KEYENCE’s offset focal plane technology and optimal lighting design provide a large reading field of view and depth of field.

KEYENCE's logistics-focused dimensioner measures package dimensions regardless of color or shape and improves reading reliability when linked with a code reader.

Installing KEYENCE’s bottom-side code reader next to a conveyor prevents dirt and dust from disrupting reading compared with conventional models that read from below.

Space-Saving Design Installs in Half the Length of Typical Scan Tunnels

At just half the size of conventional models, this new series offers greater installation flexibility, reducing designs from a scan tunnel to a scan gate. ST-Series Link—KEYENCE’s proprietary communication system for connecting code readers and controllers— batch configures multiple devices, significantly reducing the time needed for setup. AI-equipped analysis software that simplifies analyzing operating conditions and provides powerful troubleshooting support is also available.