AI-Powered Code Reader
SR-X series
Specs AI-Powered Code Reader SR-X series
Main unit
Model |
SR-X300 *1 |
SR-X300W *1 |
SR-X100 *4*1 |
SR-X100W *4*1 |
|||
Image |
|
|
|
|
|||
Type |
SR-X300: Standard type (2.3 megapixels) |
Wide-field type (2.3 megapixels) |
Standard type (1.4 megapixels) |
Wide-field type (1.4 megapixels) |
|||
Receiver |
Sensor |
CMOS image sensor |
|||||
Number of pixels |
1920 × 1200 |
1360 × 1024 |
|||||
Focus |
Auto*2 |
||||||
Emitter |
Illumination light source |
High-intensity red/white LED |
High-intensity red LED |
||||
Pointer light source |
High-intensity green LED |
||||||
Reading specifications |
Supported symbols |
2D codes |
QR, MicroQR, DataMatrix(ECC200), DMRE, GS1 DataMatrix, PDF417, MicroPDF417, |
||||
Barcodes |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, |
||||||
Minimum resolution |
2D codes |
SR-X300: 0.024 mm 0.0009" |
0.060 mm 0.0024" |
0.024 mm 0.0009" |
0.060 mm 0.0024" |
||
Barcodes |
0.082 mm 0.0032" |
||||||
Reading distance |
SR-X300: 70 to 1000 mm 2.76" to 39.37" |
50 to 1000 mm 1.97" to 39.37" |
70 to 1000 mm 2.76" to 39.37" |
50 to 1000 mm 1.97" to 39.37" |
|||
Reading field of view |
SR-X300: 104 × 65 mm 4.09" × 2.56" |
267 × 166 mm 10.51" × 6.54" |
74 × 55 mm 2.91" × 2.17" |
189 × 142 mm 7.44" × 5.59" |
|||
I/O specifications |
Control input |
Number of inputs |
2 |
||||
Input type |
Bidirectional voltage input |
||||||
Maximum rating |
30 VDC |
||||||
Minimum ON voltage |
15 VDC |
||||||
Maximum OFF current |
0.2 mA |
||||||
Control output |
Number of outputs |
3 |
|||||
Output type |
Photo MOS relay output |
||||||
Maximum rating |
30 VDC |
||||||
Maximum load current |
50 mA or less for 1 output, or 100 mA or less in total for 3 outputs |
||||||
Leakage current when OFF |
0.1 mA or less |
||||||
Residual voltage when ON |
1 V or less |
||||||
Ethernet |
Communication standard |
IEEE 802.3-compliant 100BASE-TX |
|||||
Supported protocols |
TCP/IP, SNTP, FTP, SFTP, HTTP, HTTPS, BOOTP, EtherNet/IP™, PROFINET, KV STUDIO, MC protocol, OMRON PLC link, OPC UA |
||||||
Serial communication |
Communication standard |
RS-232C-compliant |
|||||
Communication speed |
600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps |
||||||
Supported protocols |
No-protocol, KV STUDIO, MC protocol, SYSWAY |
||||||
USB |
Communication standard |
USB 2.0 High Speed compliant |
|||||
Ratings |
Power voltage |
24 VDC +25%/-20% |
|||||
Current consumption |
Approx. 750 mA |
Approx. 650 mA |
|||||
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC60529)*3 |
|||||
Ambient temperature |
0 to +45°C 32 to 113°F |
||||||
Relative humidity |
35 to 85% RH (No condensation) |
||||||
Storage temperature |
-10 to +50°C 14 to 122°F |
||||||
Storage relative humidity |
35 to 85% RH (No condensation) |
||||||
Weight |
SR-X300: Approx. 200 g 7.06 oz |
Approx. 200 g 7.06 oz |
Approx. 180 g 6.35 oz |
||||
*1 System ROM rewrites: 100000 |
PoE models
Model |
SR-X300P*1 |
SR-X300WP*1 |
SR-X100P*4*1 |
SR-X100WP*4*1 |
|||
Image |
|
|
|
|
|||
Type |
SR-X300P: Standard type (2.3 megapixels) |
Wide-field type (2.3 megapixels) |
Standard type (1.4 megapixels) |
Wide-field type (1.4 megapixels) |
|||
Receiver |
Sensor |
CMOS image sensor |
|||||
Number of pixels |
1920 × 1200 |
1360 × 1024 |
|||||
Focus |
Auto*2 |
||||||
Emitter |
Illumination light source |
High-intensity red/white LED |
High-intensity red LED |
||||
Pointer light source |
High-intensity green LED |
||||||
Reading specifications |
Supported symbols |
2D codes |
QR, MicroQR, DataMatrix(ECC200), DMRE, GS1 DataMatrix, PDF417, MicroPDF417, |
||||
Barcodes |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, |
||||||
Minimum resolution |
2D codes |
SR-X300P: 0.024 mm 0.0009" |
0.060 mm 0.0024" |
0.024 mm 0.0009" |
0.060 mm 0.0024" |
||
Barcodes |
0.082 mm 0.0032" |
||||||
Reading distance |
SR-X300P: 70 to 1000 mm 2.76" to 39.37" |
50 to 1000 mm 1.97" to 39.37" |
70 to 1000 mm 2.76" to 39.37" |
50 to 1000 mm 1.97" to 39.37" |
|||
Reading field of view |
SR-X300P: 104 × 65 mm 4.09" × 2.56" |
267 × 166 mm 10.51" × 6.54" |
74 × 55 mm 2.91" × 2.17" |
189 × 142 mm 7.44" × 5.59" |
|||
I/O specifications |
Control I/O |
N/A |
|||||
Ethernet |
Communication standard |
100BASE-TX |
|||||
Supported protocols |
TCP/IP, SNTP, FTP, SFTP, HTTP, HTTPS, BOOTP, EtherNet/IP™, PROFINET, KV STUDIO, MC protocol, OMRON PLC link, OPC UA |
||||||
Serial communication |
N/A |
||||||
USB |
Communication standard |
USB 2.0 High Speed compliant |
|||||
Power supply |
Power supply |
IEEE802.3af PoE Class 3 |
|||||
Power consumption |
Max. |
13 W |
|||||
Average |
4.0 W |
3.3 W |
|||||
Standby |
2.5 W |
||||||
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC60529)*3 |
|||||
Ambient temperature |
0 to +45°C 32 to 113°F |
||||||
Relative humidity |
35 to 85% RH (No condensation) |
||||||
Storage temperature |
-10 to +50°C 14 to 122°F |
||||||
Storage relative humidity |
35 to 85% RH (No condensation) |
||||||
Weight |
SR-X300P: Approx. 200 g 7.06 oz |
Approx. 200 g 7.06 oz |
Approx. 180 g 6.35 oz |
||||
*1 System ROM rewrites: 100000 |
Setup software (AutoID Network Navigator)
Model |
SR-H8W *1*2*3 |
|||
Image |
|
|||
Operating System |
Windows 10 Pro or later, 32 bit/64 bit |
|||
Running environment |
Processor: 2.0 GHz or better, Memory: 8 GB or more, Free space on hard disk drive: 1 GB or more (free space for saving other data is also required), |
|||
*1 .NET Framework 4.6.1 or later must be installed. |
Communication unit
Model |
SR-EC1 |
SR-PN1 |
|||
Image |
|
|
|||
Type |
EtherCAT® communication unit |
PROFINET communication unit |
|||
Network Specifications |
Compatible Networks |
EtherCAT® |
PROFINET |
||
Communication Speed |
100 Mbps |
||||
Connector |
M12, 4-pin, female, D-code |
||||
Supported profile |
CoE |
Conformance Class C |
|||
Power Supply Specifications |
Connector Type |
IN: M12, 5-pin, male, L-code OUT: M12, 5-pin, female, L-code |
|||
Power Voltage |
24 VDC, -20 to +25% |
||||
Allowable Current |
V1, V2: Max. 16 A each; Total: 24 A *1 |
||||
Power Consumption |
Approx. 1.6 W |
||||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC 60529) |
|||
Ambient temperature |
0 to +45°C 32°F to 113°F |
||||
Relative humidity |
35 to 85% RH (no condensation) |
||||
Storage temperature |
-10 to +50°C 14°F to 122°F |
||||
Storage relative humidity |
35 to 85% RH (no condensation) |
||||
Weight |
Approx. 270 g 9.53 oz |
||||
*1 Use a load of 12 A or less for each of V1 and V2 and a total load of 20 A or less when using OP-88782 to OP-88787 power cables. |