AI-Powered Code Reader
SR-X series
AI-Powered Code Reader SR-X300W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-X300W *1 | |||
Type | Wide-field type (2.3 megapixels) | |||
Receiver | Sensor | CMOS image sensor | ||
Number of pixels | 1920 × 1200 | |||
Focus | Auto*2 | |||
Emitter | Illumination light source | High-intensity red/white LED*3 | ||
Pointer light source | High-intensity green LED*3 | |||
Reading specifications | Supported symbols | 2D codes | QR, MicroQR, DataMatrix(ECC200), DMRE, GS1 DataMatrix, PDF417, MicroPDF417, | |
Barcodes | CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, | |||
Minimum resolution | 2D codes | 0.060 mm 0.0024" | ||
Barcodes | 0.082 mm 0.0032" | |||
Reading distance | 50 to 1000 mm 1.97" to 39.37" | |||
Reading field of view | 267 × 166 mm 10.51" × 6.54" | |||
I/O specifications | Control input | Number of inputs | 2 | |
Input type | Bidirectional voltage input | |||
Maximum rating | 30 VDC | |||
Minimum ON voltage | 15 VDC | |||
Maximum OFF current | 0.2 mA | |||
Control output | Number of outputs | 3 | ||
Output type | Photo MOS relay output | |||
Maximum rating | 30 VDC | |||
Maximum load current | 50 mA or less for 1 output, or 100 mA or less in total for 3 outputs | |||
Leakage current when OFF | 0.1 mA or less | |||
Residual voltage when ON | 1 V or less | |||
Ethernet | Communication standard | IEEE 802.3-compliant 100BASE-TX | ||
Supported protocols | TCP/IP, SNTP, FTP, SFTP, HTTP, HTTPS, BOOTP, EtherNet/IP™, PROFINET, | |||
Serial communication | Communication standard | RS-232C-compliant | ||
Communication speed | 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps | |||
Supported protocols | No-protocol, KV STUDIO, MC protocol, SYSWAY | |||
USB | Communication standard | USB 2.0 High Speed compliant | ||
Ratings | Power voltage | 24 VDC +25%/-20% | ||
Current consumption | Approx. 750 mA | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529)*4 | ||
Ambient temperature | 0 to +45°C 32 to 113°F | |||
Storage temperature | -10 to +50°C 14 to 122°F | |||
Relative humidity | 35 to 85% RH (No condensation) | |||
Storage relative humidity | ||||
Weight | Approx. 200 g 7.06 oz | |||
*1 System ROM rewrites: 100000 |