AI-Powered Code Reader
SR-X series
PROFINET communication unit SR-PN1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-PN1 | |||
Type | PROFINET communication unit | |||
Network Specifications | Compatible Networks | PROFINET | ||
Communication Speed | 100 Mbps | |||
Connector | M12, 4-pin, female, D-code | |||
Supported profile | Conformance Class C | |||
Power Supply Specifications | Connector Type | IN: M12, 5-pin, male, L-code OUT: M12, 5-pin, female, L-code | ||
Power Voltage | 24 VDC, -20 to +25% | |||
Allowable Current | V1, V2: Max. 16 A each; Total: 24 A *1 | |||
Power Consumption | Approx. 1.6 W | |||
Environmental resistance | Enclosure rating | IP65/67 (IEC 60529) | ||
Ambient temperature | 0 to +45°C 32°F to 113°F | |||
Storage temperature | -10 to +50°C 14°F to 122°F | |||
Relative humidity | 35 to 85% RH (no condensation) | |||
Storage relative humidity | ||||
Weight | Approx. 270 g 9.53 oz | |||
*1 Use a load of 12 A or less for each of V1 and V2 and a total load of 20 A or less when using OP-88782 to OP-88787 power cables. |