Setup software AutoID Network Navigator SR-H8W

SR-H8W - Setup software AutoID Network Navigator

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

SR-H8W *1*2*3

Operating System

Windows 10 Pro or later, 32 bit/64 bit
Windows 8 Pro or later, 32 bit/64 bit (excluding Windows RT)

Running environment

Processor: 2.0 GHz or better, Memory: 8 GB or more, Free space on hard disk drive: 1 GB or more (free space for saving other data is also required),
DVD-ROM drive: Required during installation, Screen resolution: 1440 × 1080 or higher

*1 .NET Framework 4.6.1 or later must be installed.
*2 Microsoft Visual C++ Redistributable Package (x86) for Visual Studio 2015, 2017, and 2019 must be installed.
*3 Windows, Visual Studio, Microsoft Edge, Internet Explorer, and Excel are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Data Sheet (PDF) Other Models