High Performance 2D Code Reader
SR-D100 series
Recommended Replaceable Products: AI-Powered Code Reader - SR-X series
Contact Us: 1-888-539-3623 Inquiry form
f150 Ring Illumination SR-DR15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-DR15 | |||
Type | ø150 ø5.91" light | |||
Illumination | Light source | High-intensity red LED | ||
Rating | Power voltage | 12 VDC | ||
Current consumption | 1,000 mA | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 57 Hz, Double amplitude 0.75 mm 0.030", 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 800 g (including cable) |