High Performance Compact 1D and 2D Code Reader
SR-750 series
Ethernet-compatible 2D Code Reader, High-resolution Type SR-750HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-750HA | |||
Type | High-resolution type | |||
Receiver | Sensor | CMOS Image Sensor | ||
Number of pixels | 752 x 480 pixels | |||
Lighting | Light source | Red LED | ||
Laser pointer | Visible semiconductor laser, Wavelength 660 nm | |||
Output | 60 µW | |||
Pulse duration | 200 µs | |||
Laser class | Class 1 Laser Product (IEC60825-1, FDA (CDRH) Part 1040.10*1) | |||
Reading specifications | Minimum resolution | 2D | 0.082 mm 0.003" | |
Barcode | ― | |||
Supported symbol | 2D | QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF, Composite Code (CC-A, CC-B, CC-C) | ||
Barcode | -*2 | |||
Reading distance (typical examples) | DataMatrix QR | 22 to 50 mm 0.87" to 1.97" | ||
Barcode | ― | |||
Focal distance | 38 mm 1.50" | |||
Field of view (at focal distance) | 26.6 x 17.0 mm 1.05" x 0.67" | |||
I/O specifications | Control input | Number of inputs | 2 | |
Input type | Bidirectional voltage input | |||
Maximum rating | 26.4 VDC | |||
Minimum ON voltage | 15 VDC | |||
Maximum OFF current | 0.2 mA or less | |||
Control output | Number of outputs | 3 | ||
Output type | Photo MOS relay output | |||
Maximum rating | 30 VDC | |||
Maximum load current | 1 output: 50 mA or less, Total of 3 outputs: 100 mA or less | |||
Leakage current when OFF | 0.1 mA or less | |||
Residual voltage when ON | 1 V or less | |||
Ethernet | Communication standard | 10BASE-T/100BASE-TX | ||
Supported protocol | TCP/IP, FTP, SNTP, BOOTP, EtherNet/IP™*3, PROFINET*4, MC protocol, KV STUDIO | |||
Serial communication | Communication standard | RS-232C compliant | ||
Transmission speed | 9600, 19200, 38400, 57600, 115200 bps | |||
Supported protocol | Non-procedural, MC protocol, SYSWAY, KV STUDIO | |||
Rating | Power voltage | Control port: 24 VDC ±10 % or Ethernet port: PoE TypeA/B 36 to 57 V (Cannot supply at the same time)*5 | ||
Current consumption | Control port: 220 mA (When 24 VDC power supply is used) | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Storage temperature | -10 to +50 °C 14 to 122 °F | |||
Storage relative humidity | 35 to 95 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 55 to 500 Hz, Acceleration 5G, 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 160 g | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |