Ultra-compact 1D and 2D Code Reader
SR-700 series
Specs Ultra-compact 1D and 2D Code Reader SR-700 series
Model |
SR-700HA |
SR-700 |
SR-710 |
|||
Image |
|
|
|
|||
Type |
High-resolution type |
Close-range type |
Middle-range type |
|||
Laser pointer |
Light source |
Visible semiconductor laser (Wavelength : 660 nm) |
||||
Output |
60 µW |
|||||
Pulse duration |
200 µs |
|||||
Laser class |
Class 1 Laser Product (IEC60825-1, FDA (CDRH) Part 1040.10*1) |
|||||
Lighting |
Light source |
High intensity red LED |
||||
Reading |
Supported code |
Barcode |
―*2 |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, |
||
2D code |
QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, Micro PDF417, GS1 Composite (CC-A, CC-B, CC-C) |
|||||
Minimum resolution |
Barcode |
― |
0.127 mm 0.005" |
|||
2D code |
0.082 mm 0.003" |
0.127 mm 0.005" |
0.19 mm 0.008" |
|||
Reading distance (typical examples) |
Barcode |
― |
30 to 100 mm 1.18" to 3.94" |
45 to 195 mm 1.77" to 7.68" |
||
2D code |
22 to 50 mm 0.87" to 1.97" |
40 to 80 mm 1.57" to 3.15" |
45 to 165 mm 1.77" to 6.50" |
|||
Focal distance |
38 mm 1.50" |
60 mm 2.36" |
100 mm 3.94" |
|||
Field of view |
26 mm × 17 mm 1.02" × 0.67" |
42 mm × 27 mm 1.65" × 1.06" |
70 mm × 45 mm 2.76" × 1.77" |
|||
I/O |
Control input |
2 inputs (IN1 and IN2), non-voltage input (contact, solid-state) |
||||
Control output |
4 NPN open collector outputs (OUT1 to 4) |
|||||
RS-232C |
Transmission speed |
9600, 19200, 38400, 57600, 115200 bps |
||||
Supported protocol |
No-protocol, MC protocol, SYSWAY, KV STUDIO |
|||||
USB |
USB 2.0 Full Speed compliant |
|||||
Rating |
Power voltage |
5 VDC +5 %, -10 % |
||||
Current consumption |
630 mA or less |
|||||
Environmental resistance |
Enclosure rating |
IP65 |
||||
Ambient light |
Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux |
|||||
Ambient temperature |
0 to +45 °C 32 to 113 °F |
|||||
Relative humidity |
35 to 95 % RH (No condensation) |
|||||
Storage temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||||
Operating environment |
No dust or corrosive gases present |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z directions |
|||||
Weight |
Approx. 160 g (including cable) |
|||||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |