Ethernet compatible Compact 2D Code Reader
SR-650 series
Recommended Replaceable Products: Ethernet-compatible 2D Code Reader, High-resolution Type - SR-750HA
Contact Us: 1-888-539-3623 Inquiry form
Ethernet-compatible Small 2D Code Reader, High-resolution Type SR-650HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-650HA | |||
Type | High resolution | |||
Receiver | Sensor | CMOS Image Sensor | ||
Number of pixels | 752×480 pixels | |||
Lighting | Light source | High intensity red LED 630 nm | ||
LED class | Class 1 LED Product (IEC60825-1) | |||
Laser pointer | Light source | Visible semiconductor laser, Wavelength 660 nm | ||
Output | 60 µW | |||
Pulse duration | 200 µs | |||
Laser class | Class 1 Laser Product (IEC60825-1, FDA (CDRH) Part 1040.10*1) | |||
I/O specifications | Control input | Number of Inputs | 2 | |
Input type | Bidirectional voltage input | |||
Maximum rating | 26.4 VDC | |||
Minimum ON voltage | 15 VDC | |||
Maximum OFF current | 0.2 mA or less | |||
Control output | Number of Outputs | 3 | ||
Output type | Photo MOS relay output | |||
Maximum rating | 30 VDC | |||
Maximum load current | 1 output: 50 mA or less, 3 Total output 100 mA or less | |||
Leakage current when OFF | 0.1 mA or less | |||
Residual voltage when ON | 1 V or less | |||
Ethernet | Communication standard | 10BASE-T/100BASE-TX Cat.5 | ||
Supported protocol | TCP/IP, EtherNet/IP™, FTP, BOOTP | |||
Serial communication | Communication standard | RS-232C compliant | ||
Transmission speed | 9600, 19200, 38400, 57600, 115200 bps | |||
Synchronization method | Asynchronous | |||
Reading specifications | Supported symbol | 2D | QR, MicroQR, DataMatrix (ECC200), PDF417, MicroPDF, MaxiCode, Composite character (CC-A, CC-B, CC-C) | |
Minimum resolution | 0.082 mm 0.003" | |||
Reading distance (typical examples) | DataMatrix QR | 22 to 50 mm 0.87" to 1.97" | ||
Focal distance | 38 mm 1.50" | |||
Field of View (at focal distance) | 26.6 mm×17.0 mm 1.05"×0.67" | |||
Rating | Power voltage | Control port: 24 VDC ±10 % or Ethernet port: PoE TypeA/B 36 to 57 V (Cannot supply at the same time)*2 | ||
Current consumption | Control port: 220 mA (When 24 VDC power supply is used) | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Storage temperature | -10 to +50 °C 14 to 122 °F | |||
Storage relative humidity | 35 to 95 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 55 to 500 Hz, Acceleration 5G, 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 160 g | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |