Ethernet compatible Compact 2D Code Reader
SR-650 series
Recommended Replaceable Products: AI-Powered Code Reader - SR-X series
Contact Us: 1-888-539-3623 Inquiry form
Ethernet compatible Compact 2D Code Reader SR-650 series
A NEW 2D CODE READER that further expands the possibilities
Features
- Max: 305 mm (12.01") Long-range
- Ethernet-compatible: EtherNet/IPĀ®+PoE
- Featuring a Four Model Lineup to Accommodate Various Applications
- Auto ID Network Navigator
RECOMMENDED
Latest Technology
All-in-One Code Reader Built for Challenging Operations
- Strive for 100% read rates
- Quickly identify the causes of errors
- Incredibly easy for any user
- Capture any target in any environment