Logistics Code Reader
SR-5000 series
Terminal box SR-BX2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-BX2 | |||
Number connected | 2 units | |||
Ratings | Power voltage | 24V DC ±10% | ||
Current consumption | Approx. 400 mA | |||
Overcurrent protection specifications | 10 A fuse (for each power supply input system) | |||
Environmental resistance | Enclosure rating | IP54 | ||
Ambient temperature | 0 to +45°C 32 to 113°F | |||
Relative humidity | 35 to 85% RH (no condensation) | |||
Storage temperature | -10 to +50°C 14 to 122°F | |||
Storage relative humidity | 35 to 85% RH (no condensation) | |||
Vibration resistance | 10 to 55 Hz: Double amplitude 0.3 mm 0.01"/ 2 hours each in X, Y, and Z directions | |||
Weight | Approx. 2.1 kg |