Logistics Code Reader
SR-5000 series
Code reader SR-5000XCL
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-5000XCL *1 | |||
Receiver | Sensor | CMOS image sensor | ||
Number of pixels | 5456 × 3076 pixels (16.8 megapixels) | |||
Focus | Auto*2 | |||
Reading specifications | Supported symbol | 2D code | QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C), DotCode, MaxiCode, AztecCode | |
Barcode | CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, | |||
Minimum resolution | 2D code | 0.080 mm 0.003" | ||
Barcode | 0.10 mm 0.004" | |||
Reading distance | 300 to 4000 mm 11.81" to 157.48" | |||
I/O specifications | Ethernet | Communication standard | 1000BASE-T/100BASE-TX | |
Supported protocol | TCP/IP, SNTP, FTP, BOOTP, EtherNet/IP™, PROFINET, KV STUDIO, MC protocol, OMRON PLC link | |||
Serial communication | Communication standard | RS-232C compliant | ||
Communication speed | 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps | |||
Supported protocol | No-protocol, KV STUDIO, MC protocol, SYSWAY | |||
USB | Communication standard | USB 2.0 High Speed compliant | ||
Ratings | Power voltage | 24 VDC ±10% | ||
Current consumption | Approx. 3000 mA | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10000 lux, Incandescent lamp: 6000 lux, Fluorescent lamp: 2000 lux | |||
Ambient temperature | 0 to +45°C 32 to 113°F | |||
Storage temperature | −10 to +50°C 14 to 122°F | |||
Relative humidity | 35 to 85% RH (no condensation) | |||
Storage relative humidity | ||||
Operating environment | No dust, no corrosive gas | |||
Vibration resistance | 10 to 55 Hz: Double amplitude 0.3 mm 0.01"/ 2 hours each in X, Y, and Z directions | |||
Weight | Approx. 8.5 kg 18.74 lb | |||
*1 ROM rewrites: 100000 |