1D/2D Code Reader
SR-2000 series
Specs 1D/2D Code Reader SR-2000 series
Model |
SR-2000 |
SR-2000W |
|||
Image |
|
|
|||
Type |
Full-range model |
Ultra-wide field of view model |
|||
Receiver |
Sensor |
CMOS image sensor |
|||
Number of pixels |
2048 × 1536 |
||||
Focus |
Auto*1 |
||||
Light emitter |
Light source |
High-intensity red LED |
|||
Pointer light source |
High-intensity green LED |
||||
Reading specifications |
Supported symbol |
2D code |
QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C), DotCode |
||
Barcode |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, Trioptic CODE39, CODE39 Full ASCII, Pharmacode, Postal (Japan Postal, IMB) |
||||
Minimum resolution |
2D code |
0.040 mm 0.0016" |
0.063 mm 0.0025" |
||
Barcode |
0.082 mm 0.0032" |
||||
Reading distance |
100 to 2000 mm 3.94" to 78.74" |
50 to 1000 mm 1.97" to 39.37" |
|||
Field of view for reading |
at 800 mm 31.50": 263 × 197 mm 10.35" × 7.76" |
at 800 mm 31.50": 707 × 530 mm 27.83" × 20.87" |
|||
I/O specifications |
Control input |
Number of Inputs |
2 |
||
Input type |
Bidirectional voltage input |
||||
Maximum rating |
26.4 VDC |
||||
Minimum ON voltage |
15 VDC |
||||
Maximum OFF current |
0.2 mA |
||||
Control output |
Number of Outputs |
3 |
|||
Output type |
Photo MOS relay output |
||||
Maximum rating |
30 VDC |
||||
Maximum load current |
Single output: 50 mA or less, 3-output total: 100 mA or less |
||||
Leakage current when OFF |
0.1 mA or less |
||||
Residual voltage when ON |
1 V or less |
||||
Ethernet |
Communication standard |
IEEE 802.3-compliant, 10BASE-T/100BASE-TX |
|||
Supported protocol |
TCP/IP, SNTP, FTP, BOOTP, EtherNet/IP™, PROFINET, KV STUDIO, MC Protocol, OMRON PLC Link |
||||
Serial communication |
Communication standard |
RS-232C-compliant |
|||
Communication speed |
9600, 19200, 38400, 57600, 115200 bps |
||||
Supported protocol |
No-protocol, KV STUDIO, MC protocol, SYSWAY |
||||
USB |
Communication standard |
USB 2.0 Full Speed-compliant |
|||
Rating |
Power voltage |
24 VDC ±10 % |
|||
Current consumption |
Approx. 1,600 mA |
||||
Environmental resistance |
Enclosure rating |
IP65 |
|||
Ambient light |
Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux |
||||
Ambient temperature |
0 to +45 °C 32 to 113 °F |
||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Storage temperature |
-10 to +50 °C 14 to 122 °F |
||||
Storage relative humidity |
35 to 85 % RH (No condensation) |
||||
Operating environment |
No dust or corrosive gas present |
||||
Vibration resistance |
10 to 55 Hz: Double amplitude 0.75 mm 0.03", 3 hours each in X, Y and Z directions |
||||
Weight |
Approx. 300 g |
||||
*1 The focal position can be adjusted automatically during installation or tuning. |
Model |
SR-20AH*1 |
|||
Image |
|
|||
Reading specifications |
Minimum resolution |
2D code |
0.012 mm 0.0005" |
|
Barcode |
0.082 mm 0.0032" |
|||
Reading distance |
35 to 70 mm 1.38" to 2.76" |
|||
Field of view for reading |
at 70 mm 2.76" : 26 x 19 mm 1.02" x 0.75" |
|||
Weight |
Approx. 50 g |
|||
*1 When mounting the SR-2000 |