Autofocus 1D and 2D Code Reader

SR-1000 series

Catalogs View Catalog

Specs Autofocus 1D and 2D Code Reader SR-1000 series

Model

SR-1000

SR-1000W

Image

Type

Standard type

Wide-field type

Receiver

Sensor

CMOS Image Sensor

Number of pixels

1280 × 1024 pixels

Focus

Autofocus*1

Light emitter

Light source

High intensity red LED

Pointer light source

High intensity green LED

Reading specifications

Supported symbol

2D code

QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, Micro PDF417, GS1 Composite (CC-A, CC-B, CC-C)

Barcode

CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128,
GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC,
Trioptic CODE39, CODE39 Full ASCII, Pharmacode

Minimum resolution

2D code

0.063 mm 0.002"

0.082 mm 0.003"

Barcode

0.082 mm 0.003"

Reading distance

110 to 1000 4.33" to 39.37"

50 to 600 1.97" to 23.62"

Field of view for reading

122 × 97 mm 4.80" x 3.82"
(Typical example at 400 mm 15.75")

257 × 206 mm 10.12" x 8.11"
(Typical example at 400 mm 15.75")

I/O specifications

Control input

Number of Inputs

2

Input type

Bidirectional voltage input

Maximum rating

26.4 VDC

Minimum ON voltage

15 VDC

Maximum OFF current

0.2 mA or less

Control output

Number of Outputs

3

Output type

Photo MOS relay output

Maximum rating

30 VDC

Maximum load current

1 output : 50 mA or less, Total of 3 outputs : 100 mA or less

Leakage current when OFF

0.1 mA or less

Residual voltage when ON

1 V or less

Ethernet

Communication standard

IEEE 802.3 compliant, 10BASE-T/100BASE-TX

Supported protocol

TCP/IP, SNTP, FTP, BOOTP, MC Protocol, Omron PLC link, KV STUDIO, EtherNet/IP™, PROFINET

Serial communication

Communication standard

RS-232C compliant

Communication speed

9600, 19200, 38400, 57600, 115200 bps

Supported protocol

No-protocol, MC Protocol, SYSWAY, KV STUDIO

USB

Communication standard

USB 2.0 Full Speed compliant

Rating

Power voltage

24 VDC ±10 %

Current consumption

Approx. 700 mA

Environmental resistance

Enclosure rating

IP65

Ambient light

Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux

Ambient temperature

0 to +45 °C 32 to 113 °F

Relative humidity

35 to 85 % RH (No condensation)

Storage temperature

-10 to +50 °C 14 to 122 °F

Storage relative humidity

35 to 85 % RH (No condensation)

Operating environment

No dust or corrosive gases present

Vibration resistance

10 to 55 Hz, Double amplitude 0.75 mm 0.030", 3 hours in each of the X, Y, and Z directions

Weight

Approx. 200 g

*1 The focal position can be adjusted automatically during installation.

Back to top

Model

SR-10AH*1

Image

Reading specifications

Minimum resolution

2D code

0.025 mm 0.001"

Barcode

0.082 mm 0.003"

Reading distance

20 mm to 40 mm 0.78" to 1.57"

Field of view for reading

19 mm x 15 mm 0.74" x 0.59"
(Typical example at 40 mm 1.57")

Weight

Approx. 50 g

*1 When mounting the SR-1000

Back to top