Autofocus 1D and 2D Code Reader
SR-1000 series
Automatic Focus Code Reader SR-1000W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-1000W | |||
Type | Wide-field type | |||
Receiver | Sensor | CMOS Image Sensor | ||
Number of pixels | 1280 × 1024 pixels | |||
Focus | Autofocus*1 | |||
Light emitter | Light source | High intensity red LED | ||
Pointer light source | High intensity green LED | |||
Reading specifications | Supported symbol | 2D code | QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, Micro PDF417, GS1 Composite (CC-A, CC-B, CC-C) | |
Barcode | CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, | |||
Minimum resolution | 2D code | 0.082 mm 0.003" | ||
Barcode | ||||
Reading distance | 50 to 600 1.97" to 23.62" | |||
Field of view for reading | 257 × 206 mm 10.12" x 8.11" | |||
I/O specifications | Control input | Number of Inputs | 2 | |
Input type | Bidirectional voltage input | |||
Maximum rating | 26.4 VDC | |||
Minimum ON voltage | 15 VDC | |||
Maximum OFF current | 0.2 mA or less | |||
Control output | Number of Outputs | 3 | ||
Output type | Photo MOS relay output | |||
Maximum rating | 30 VDC | |||
Maximum load current | 1 output : 50 mA or less, Total of 3 outputs : 100 mA or less | |||
Leakage current when OFF | 0.1 mA or less | |||
Residual voltage when ON | 1 V or less | |||
Ethernet | Communication standard | IEEE 802.3 compliant, 10BASE-T/100BASE-TX | ||
Supported protocol | TCP/IP, SNTP, FTP, BOOTP, MC Protocol, Omron PLC link, KV STUDIO, EtherNet/IP™, PROFINET | |||
Serial communication | Communication standard | RS-232C compliant | ||
Communication speed | 9600, 19200, 38400, 57600, 115200 bps | |||
Supported protocol | No-protocol, MC Protocol, SYSWAY, KV STUDIO | |||
USB | Communication standard | USB 2.0 Full Speed compliant | ||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | Approx. 700 mA | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -10 to +50 °C 14 to 122 °F | |||
Storage relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.75 mm 0.030", 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 200 g | |||
*1 The focal position can be adjusted automatically during installation. |