Multi-Drop Controller for BL Series

N-400 series

Catalogs View Catalog

Specs Multi-Drop Controller for BL Series N-400 series

Model

N-410K

Image

Connectable barcode reader

SR-600 Series, BL-1300 Series, BL-700 Series, BL-600 Series

Trigger input

Rated input

15 to 26.4 VDC, 10 mA max.

Max. OFF current

1.0 mA

RS-485

Number of inputs

1

Connectable communication units

NX-50RS, N-R4, N-48, BL-U1

Number of connectable units

31 max.

Total extension length

1.2km or less

Communication speed

600 to 115200 bps

Data bit length

7/8 bits

Stop bit length

1 bit or 2 bits

Parity check

Even/Odd/None

RS-232C

Number of inputs

1

Transmission code

ASCII

Applied standard

RS-232C compliant

Communication method

Start-stop (Full-duplex)

Synchronization between the transmitter and receiver

Transmission code

ASCII

Communication speed

9600, 19200, 38400, 57600, 115200 bps

Data bit length

7/8 bits

Stop bit length

1 bit or 2 bits

Input terminals

Number of inputs

1

RS-232C

Parity check

Even/Odd/None

Input terminals

Input format

Voltage input

Input maximum rating

26,4 VDC

Minimum ON voltage

15 VDC

Maximum OFF current value

1mA

Rating

Power voltage

24 VDC +10 %, -20 %

Current consumption

80 mA or less

Environmental resistance

Ambient temperature

0 to +55 °C 32 to 131 °F

Relative humidity

35 to 85 % RH (No condensation)

Operating environment

No dust or corrosive gases present

Vibration resistance

10 to 57 Hz, Double amplitude 0.3 mm 0.01", amplitude; 57 to 500 Hz, acceleration: 2 G

Weight

Approx. 180 g

Back to top