AutoID Data Controller
DV-90 series
Auto ID Data Controller NPN Open Collector (English Version) DV-90NE
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DV-90NE | |||
Display power | English | |||
Applicable barcode reader | SR-2000/1000/750/700/G100 Series*1, BL-1300/700/600/180/N70RKE, HR-100*2 | |||
Preset data | Number of registrations | 900 maximum | ||
Backup method | Flash ROM (rewritable 100,000 times) | |||
I/O terminal | Input terminals | Number of inputs | 4 | |
Input rating | 10 to 26 VDC, 10 mA | |||
Maximum OFF current | 1.0 mA | |||
Output terminals | Number of outputs | 16 | ||
Output | NPN open collector | |||
Output rating | 30 VDC, 100 mA | |||
Leakage current (at OFF) | 0.1 mA or less | |||
Residual voltage (at ON) | Less than 1 V | |||
DC output | Number of inputs | 2 | ||
Output rating | 24 VDC ± 10%, 250 mA maximum | |||
Serial interface | RS-232C port | Communication method | RS-232C compliant | |
Synchronization between the transmitter and receiver | Asynchronous | |||
Communication speed | 600 to 115200bps | |||
Number of inputs | 2 (PORT1, PORT2) | |||
Data length | 7 or 8 bits | |||
Parity | None, even, odd | |||
Stop bit length | 1 bit or 2 bits | |||
USB port | Number of inputs | 1 | ||
Communication method | Conforms to USB 2.0 Full Speed | |||
Baud rate | Fixed to 115,200 bps | |||
RS-232C port | Power supply for the barcode reader | 5 VDC ± 5%, 1,100 mA maximum (ambient temperature: 0 to 40°C 32 to 104°F) or 850 mA maximum (ambient temperature: 40 to 50°C 104 to 122°F) | ||
Power output | Power for sensor | 24 VDC ± 10%, 250 mA maximum | ||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 850 mA or less | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.3 mm 0.01", 55 to 500 Hz, 2 G | |||
Weight | Approx. 360 g | |||
*1 To connect the SR-1000/750, the OP-87533 and the OP-87527/87528/87529 are required. To connect the SR-G100, the SR-LR1/OP-27937 are required. |