Power Supply Unit
BL-U1・U2/N-42・48 series
Dedicated Communication Unit (for RS-422A) N-42
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | N-42 | |||
Reader port | Number of inputs | 1 (D-sub 9-pin connector) | ||
Power supply for the barcode reader | 5 VDC ± 5% (630 mA) | |||
Communication method | RS-232C | |||
Output interface | RS-422A | |||
I/O terminal | Input terminals | Number of inputs | 1 | |
Input rating | 15 to 26 VDC, 10 mA maximum | |||
Maximum OFF current value | 1.0mA | |||
Output terminals | Number of outputs | 2 | ||
Output | NPN open collector | |||
Output rating | 30 VDC, 100 mA | |||
Leakage current (at OFF) | 0.1mA or less | |||
Residual voltage (at ON) | 1V or less | |||
Rating | Power voltage | 24 VDC +10 %, -20 % | ||
Power consumption | ― | |||
Current consumption | 260 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 100 g |