Long Range Laser Barcode Reader
BL-700 series
Long-distance Laser Barcode Reader, High-resolution Type, Raster BL-701
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BL-701 | |||
Type | High-resolution type | |||
Type | Scanning method | Raster | ||
Laser | Light source | Visible semiconductor laser (wavelength: 655 nm) | ||
Control output | 100 µW | |||
Pulse duration | 99.5 µs (IEC 60825-1, JIS C6802), 50 µs (FDA (CDRH) Part 1040.10) | |||
Laser class | Class 2 (JIS C6802), Class 2 (IEC 60825-1), Class II (FDA [CDRH] Part 1040.10) | |||
Reading | Supported codes | CODE39; ITF; Industrial 2 of 5; NW-7 (Codabar); JAN, EAN, UPC; CODE128; COOP 2 of 5; CODE93 | ||
Number of readable digits | 32 digits (64 digits for CODE128 with start character C)*1 | |||
Readable bar width | 0.15 mm to 1.0 mm 0.006" to 0.04" | |||
Reading distance | 160 to 370 mm 6.30” to 14.57" (narrow bar width: 0.5 mm 0.02") | |||
Focal point | 230 mm 9.06" | |||
Largest readable label width | 310 mm 12.20" (335 mm 13.19")*2 | |||
PCS | 0.6 or more (reflectance of the white part: 75% or more) | |||
Scanning rate | 700 scans/sec. | |||
I/O specifications | Input terminals | Number of inputs | 1 | |
Input format | Non-voltage or voltage input*3. | |||
Output terminals | Number of outputs | 2 (OK and NG) | ||
Output | NPN open collector | |||
Rated load | 24 VDC, 30 mA | |||
Leakage current (at OFF) | 0.1 mA or less | |||
Residual voltage (at ON) | 0.5V or less | |||
Serial interface | Communication method | Conforms to EIA RS-232C | ||
Communication speed | 600、1200、2400、4800、9600、19200、31250、38400bps | |||
Synchronization between the transmitter and receiver | Asynchronous | |||
Data bit length | 7 or 8 bits | |||
Stop bit length | 1 bit/2 bits | |||
Parity check | None, odd, even | |||
Rating | Power voltage | 5 VDC ±5 % | ||
Voltage consumption | 510 mA or less | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux | |||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 300 g (including the cable) | |||
*1 When start/stop character of CODE128 is CODE-C, up to 64 digits are allowed. |