Ultra-Compact Laser Barcode Reader

BL-600 series

Specs Ultra-Compact Laser Barcode Reader BL-600 series

Model

BL-600

BL-601

BL-600HA

BL-601HA

BL-650HA

BL-651HA

Image

Environmental resistance

Ambient temperature

0 to +45 °C 32 to 113 °F

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Back to top