CCD Barcode Reader
BL-180 series
Specs CCD Barcode Reader BL-180 series
Model |
BL-180 |
BL-185 |
|||
Image |
|
|
|||
Reading direction |
Front |
Side |
|||
Light source/Light receiving element |
LED/CCD image sensor |
||||
Reading distance |
33 ±10 mm 1.30"±0.39" *1 (Using narrow bars of at least 0.19 mm 0.007" in width) |
||||
Readable bar width |
0.125 to 1.0 mm 0.005" to 0.039"*2 |
||||
Largest readable label width |
80 mm 3.15" *3 (Using narrow bars of at least 0.19 mm 0.007" in width) |
||||
PCS |
0.45 or more (Refl ectance of white part: 75% or more) |
||||
Scanning rate |
500 scans/sec |
||||
Supported codes |
CODE39, ITF, Industrial 2-of-5, COOP 2-of-5, Codabar, CODE128, EAN/UPC (A·E) |
||||
Number of readable digits |
32 digits |
||||
Trigger input |
Non-voltage input (contact or solid-state), TTL input is also possible. |
||||
Serial interface |
Applied standard |
RS-232C |
|||
Synchronization |
Start-Stop |
||||
Transmission code |
ASCII |
||||
Baud rate |
600/1200/2400/4800/9600/19200/31250/38400 bps |
||||
Data length |
7/8 bits |
||||
Parity check |
None/Even/Odd |
||||
Stop bit length |
1 bit/2 bits |
||||
OK/NG output |
Output form |
NPN |
|||
Rated load |
24 VDC, 100 mA |
||||
Leakage current (at OFF) |
0.1 mA max. |
||||
Residual voltage (at ON) |
0.5 V max. |
||||
Rating |
Power voltage |
5 VDC ±5 %*4 |
|||
Current consumption |
300 mA |
||||
Environmental resistance |
Ambient light |
Sunlight/Incandescent lamp: 10,000 lux, Fluorescent lamp: 3,000 lux. |
|||
Ambient temperature |
0 to +40 °C 32 to 104 °F |
||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Operating environment |
No dust or corrosive gases present |
||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||
Weight |
Approx. 165 g |
Approx. 180 g |
|||
*1 33 ±5 mm 1.30" ±0.20" when the narrowest bar is less than 0.19 mm 0.007". |