Ultra-Compact Digital Barcode Reader

BL-1300 series

Catalogs View Catalog

Specs Ultra-Compact Digital Barcode Reader BL-1300 series

Model

BL-1300

BL-1301

BL-1300HA

BL-1301HA

Image

Type

Standard type

High-resolution type

Type

Reading direction

Front

Scanning method

Single

Raster

Single

Raster

Laser

Light source

Visible semiconductor laser (wavelength: 660 nm)

Control output

85 µW

Pulse duration

112 µs

Laser class

Class 2 Laser Product (IEC60825-1, FDA (CDRH) Part1040.10*1)

Reading

Supported codes

CODE39, ITF, Industrial2of5, Standard2of5, COOP2of5, CODABAR, CODE128, GS1-128, CODE93, UPC/EAN, GS1 DataBar

Number of readable digits

74 digits (148 digits for CODE128 with start character C)

Readable bar width

0.125 mm0.005"

0.08 mm 0.003"

Reading distance

65 to 500 mm 2.56" to 19.69"*2 (narrow bar width 1.0 mm 0.04")

45 to 270 mm 1.77” to 10.63”*2 (narrow bar width 0.5 mm 0.02")

Focal point

120 mm 4.72"

90 mm 3.54"

Largest readable label width

339 mm 13.35"*2 (distance: 350 mm 13.78", narrow bar width: 1.0 mm 0.04")

189 mm 7.44"*2 (distance: 189 mm 7.44", narrow bar width: 0.5 mm 0.02")

PCS

0.4 or more

Scanning rate

500 to 1,300 scans/sec. (in units of 100 scans)

I/O specifications

Input terminals

Number of inputs

2 (IN1 and IN2)

Input format

No-voltage input

Output terminals

Number of outputs

4 (OUT1, OUT2, OUT3, and OUT4)

Output

NPN open collector

Rated load

24 VDC, 30 mA

Leakage current (at OFF)

0.1 mA or less

Residual voltage (at ON)

0.5 V or less

Serial interface

Communication method

Conforms to EIA RS-232C

Communication speed

600, 1,200, 2,400, 4,800, 9,600, 19,200, 31,250, 38,400, 57,600, 115,200 bps

Synchronization between the transmitter and receiver

Asynchronous

Data bit length

7 or 8 bits

Stop bit length

1 bit or 2 bits

Parity check

None, odd, even

Rating

Power voltage

5 VDC ±5 %

Voltage consumption

400 mA or less

Environmental resistance

Enclosure rating

IP65

Ambient light

Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux

Ambient temperature

0 to +45 °C 32 to 113 °F

Relative humidity

35 to 85 % RH (No condensation)

Storage temperature

-20 to +60 °C -4 to 140 °F

Operating environment

No dust or corrosive gases present

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Weight

Approx. 115 g

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.
*2 Specifications for 500-scan/second operation
Use the Limited Power Source defined in UL/IEC60950-1 to comply with UL/IEC60950-1.
Internal body settings are written in the internal memory area (can be rewritten 100,000 times).

Back to top

Model

BL-1350HA

BL-1351HA

BL-1370

BL-1371

Image

Type

High-resolution, side type

Long-range

Type

Reading direction

Side

Front

Scanning method

Single

Raster

Single

Raster

Laser

Light source

Visible semiconductor laser (wavelength: 660 nm)

Control output

85 µW

Pulse duration

112 µs

Laser class

Class 2 Laser Product (IEC60825-1, FDA (CDRH) Part1040.10*1)

Reading

Supported codes

CODE39, ITF, Industrial2of5, Standard2of5, COOP2of5, CODABAR, CODE128, GS1-128, CODE93, UPC/EAN, GS1 DataBar

Number of readable digits

74 digits (148 digits for CODE128 with start character C)

Readable bar width

0.08 mm 0.003"

0.15 mm 0.006"

Reading distance

40 to 250 mm 1.57" to 9.84*2 (narrow bar width 0.5 mm 0.02")

160 to 600 mm 6.30" to 23.62"*2 (narrow bar width 1.0 mm 0.04")

Focal point

65 mm 2.56"

230 mm 9.06"

Largest readable label width

201 mm 7.91"*2 (distance: 175 mm 6.89", narrow bar width: 0.5 mm 0.02")

404 mm 15.91"*2 (distance: 420 mm 16.54", narrow bar width: 1.0 mm 0.04")

PCS

0.4 or more

Scanning rate

500 to 1,300 scans/sec. (in units of 100 scans)

I/O specifications

Input terminals

Number of inputs

2 (IN1 and IN2)

Input format

No-voltage input

Output terminals

Number of outputs

4 (OUT1, OUT2, OUT3, and OUT4)

Output

NPN open collector

Rated load

24 VDC, 30 mA

Leakage current (at OFF)

0.1 mA or less

Residual voltage (at ON)

0.5 V or less

Serial interface

Communication method

Conforms to EIA RS-232C

Communication speed

600, 1,200, 2,400, 4,800, 9,600, 19,200, 31,250, 38,400, 57,600, 115,200 bps

Synchronization between the transmitter and receiver

Asynchronous

Data bit length

7 or 8 bits

Stop bit length

1 bit or 2 bits

Parity check

None, odd, even

Rating

Power voltage

5 VDC ±5 %

Voltage consumption

400 mA or less

Environmental resistance

Enclosure rating

IP65

Ambient light

Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux

Ambient temperature

0 to +45 °C 32 to 113 °F

Relative humidity

35 to 85 % RH (No condensation)

Storage temperature

-20 to +60 °C -4 to 140 °F

Operating environment

No dust or corrosive gases present

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Weight

Approx. 130 g

Approx. 115 g

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.
*2 Specifications for 500-scan/second operation
Use the Limited Power Source defined in UL/IEC60950-1 to comply with UL/IEC60950-1.
Internal body settings are written in the internal memory area (can be rewritten 100,000 times).

Back to top