Ultra-Compact Digital Barcode Reader
BL-1300 series
Ultra Small Digital Barcode Reader, High-resolution Type, Side Raster BL-1351HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BL-1351HA | |||
Type | High-resolution, side type | |||
Type | Reading direction | Side | ||
Scanning method | Raster | |||
Laser | Light source | Visible semiconductor laser (wavelength: 660 nm) | ||
Control output | 85 µW | |||
Pulse duration | 112 µs | |||
Laser class | Class 2 Laser Product (IEC60825-1, FDA (CDRH) Part1040.10*1) | |||
Reading | Supported codes | CODE39, ITF, Industrial2of5, Standard2of5, COOP2of5, CODABAR, CODE128, GS1-128, CODE93, UPC/EAN, GS1 DataBar | ||
Number of readable digits | 74 digits (148 digits for CODE128 with start character C) | |||
Readable bar width | 0.08 mm 0.003" | |||
Reading distance | 40 to 250 mm 1.57" to 9.84*2 (narrow bar width 0.5 mm 0.02") | |||
Focal point | 65 mm 2.56" | |||
Largest readable label width | 201 mm 7.91"*2 (distance: 175 mm 6.89", narrow bar width: 0.5 mm 0.02") | |||
PCS | 0.4 or more | |||
Scanning rate | 500 to 1,300 scans/sec. (in units of 100 scans) | |||
I/O specifications | Input terminals | Number of inputs | 2 (IN1 and IN2) | |
Input format | No-voltage input | |||
Output terminals | Number of outputs | 4 (OUT1, OUT2, OUT3, and OUT4) | ||
Output | NPN open collector | |||
Rated load | 24 VDC, 30 mA | |||
Leakage current (at OFF) | 0.1 mA or less | |||
Residual voltage (at ON) | 0.5 V or less | |||
Serial interface | Communication method | Conforms to EIA RS-232C | ||
Communication speed | 600, 1,200, 2,400, 4,800, 9,600, 19,200, 31,250, 38,400, 57,600, 115,200 bps | |||
Synchronization between the transmitter and receiver | Asynchronous | |||
Data bit length | 7 or 8 bits | |||
Stop bit length | 1 bit or 2 bits | |||
Parity check | None, odd, even | |||
Rating | Power voltage | 5 VDC ±5 % | ||
Voltage consumption | 400 mA or less | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +60 °C -4 to 140 °F | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 130 g | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |