Handheld Probe Coordinate Measuring Machine
XM series
Handheld Probe Coordinate Measuring Machine Probe XM-P2000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XM-P2000 *1 | |||
Type | Probe | |||
Marker | No. of markers | 12 | ||
Housing material | Marker body | Quartz glass | ||
Probe housing | PBT plastic | |||
Light source | Near-infrared LED (870 nm) | |||
Applicable stylus | M5 (Commercially available styluses can be used) | |||
Camera | Compact CMOS image sensor | |||
Status LED | Green: Measurement possible | |||
Weight | Approx. 500 g (including cable) | |||
*1 Included with XM-2000, XM-T2000, XM-2200, and XM-T2200 models. |