Handheld Probe Coordinate Measuring Machine
XM series
Recommended Replaceable Products: Handheld Probe Coordinate Measuring Machine Probe - XM-P2000
Contact Us: 1-888-539-3623 Inquiry form
Handheld Probe Coordinate Measuring Machine Probe XM-P1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XM-P1000*1 | |||
Type | Probe | |||
Stage marker | No. of markers | 7 | ||
Marker light source | Near-infrared LED (870 nm) | |||
Applicable stylus | M4 (Commercially available styluses can be used) | |||
Camera | Compact CMOS image sensor | |||
Status LED | Green: Measurement possible | |||
Housing material | Marker body | Quartz glass | ||
Probe housing | PBT plastic | |||
Weight | Approx. 370 g (including the cable) | |||
*1 Included with XM-1000/XM-T1000/XM-1200 and XM-T1200 models. |