Handheld Probe Coordinate Measuring Machine
XM series
Recommended Replaceable Products: Handheld Probe Coordinate Measuring Machine - XM-5000
Contact Us: 1-888-539-3623 Inquiry form
Handheld Probe Coordinate Measuring Machine Controller XM-1500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XM-1500 | |||
Type | Controller | |||
HDD | 320 GB | |||
Interfaces | Measuring unit | Dedicated cable | ||
Communication (external communication) | RS-232C | |||
Display | External output | DVI-D | ||
Measuring mode | Program mode/Run mode/Statistic analysis/Single measurement | |||
No. of configurable elements | 500 (excluding comment elements) | |||
Maximum measurement points | 200 points (per element) | |||
Basic | Measurement between elements | Distance/Angle/Calculation | ||
Basic elements | Plane/Line/Point/Circle/Cylinder/Cone/Sphere | |||
Particular measurement element | Point - no correction/Ellipse/Single point circle/Stepped cylinder/Oval/Round slot/Corner arc/Chamfer line/Torus | |||
Virtual figures | Point | Midpoint/Contact point/Intersection/Perpendicular/Numerical input/Element specification | ||
Line | Median line/Tangent line/Intersect line/Projection line/Rotation line/Numerical input/Element specification | |||
Plane | Median plane/Parallel plane/Numerical input/Element specification | |||
Circle | Intersect circle/Numerical input/Element specification | |||
GD&T | Form | Flatness/Roundness/Straightness/Cylindricity | ||
Orientation | Parallelism/Perpendicularity/Angularity | |||
Location | Position/Concentricity/Coaxiality/Symmetry | |||
Coordination | New | Simple coordinate/Type A coordinate/Type B coordinate/Specified coordinate | ||
Change | Base plane settings/Fit axis to point/Fit axis to line/Rotate axis/Fix axis to offset point/Set origin/Reset coordinate | |||
Work adjust. | Work adjust | |||
Apps | Distance | Plane-to-point height/Plane-to-plane distance/Hole position | ||
Angle | Dihedral angle/Edge to edge angle | |||
Diameter | Diameter/Pitch circle diameter/Lower diameter/Upper diameter | |||
Position | Hole position/V groove | |||
Batch settings | Batch tolerance settings/Batch settings for output/display Items/Guidance image batch settings/List edit | |||
No. of measurement macro settings | 100 | |||
No. of probe settings | 10 | |||
Average times of measurement | 1/2/4/8/16 | |||
Check measurement position | Available | |||
Print/file output | Inspection specifications/Single object report/Single object report (with guidance image)/Screen image/Graphic display image/Probe camera image/CSV output | |||
Import/Export | Move/Copy/Delete | |||
Other | Comment/Other measurement results | |||
Environmental resistance | Ambient temperature | +10 to +35 °C 50 to 95 °F | ||
Relative humidity | 20 to 80 % RH (No condensation) | |||
Power supply | Power supply voltage | 100 to 240 VAC 50/60 Hz | ||
Power consumption | 250 VA max. | |||
Weight | Approx. 7.7 kg |