Wide Area CMM
WM series
Laser-scanning probe relay unit WM-RU
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | WM-RU | |||
Power supply | Battery | Dedicated lithium ion battery pack | ||
Continuous usage time | Approx. 2 hours | |||
Ratings | AC adapter connected | Rated voltage | 24 VDC | |
Current consumption | 1.6 A | |||
Battery operation | Rated voltage | 14.4 V | ||
Current consumption | 2.7 A | |||
Environmental resistance | Ambient temperature | 0°C to +40°C | ||
Relative humidity | Max. 80%RH (no condensation) | |||
Weight | Approx. 730 g (with battery inserted) |