Wide Area CMM
WM series
Probe WM-P3000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | WM-P3000 | |||
Marker | No. of markers | 7 | ||
Light source | 870 nm | |||
Applicable stylus | M5 | |||
Display | Display method | 2.7-inch transmissive TFT color LCD | ||
Resolution | 240 × 320 pixels | |||
Touch panel | Analog resistive | |||
Hard keys | MEASURE, OK, CANCEL, POWER | |||
Communication | Bluetooth communication | Bluetooth 5 | ||
USB communication | USB 2.0 | |||
Infrared communication | 945 nm | |||
Power supply | Battery | Dedicated lithium ion battery pack | ||
Capacity | 3250 mAh | |||
Charging time | 6.5 hours | |||
Continuous usage time | Approx. 8 hours | |||
Ratings | USB connection | Rated voltage | 5 VDC | |
Current consumption | 1 A | |||
Battery operation | Rated voltage | 3.63 VDC +10% /-1% | ||
Current consumption | 1.25 A | |||
Environmental resistance | Ambient temperature | +10°C to +35°C 50 to 95°F | ||
Relative humidity | 20 to 80%RH (no condensation) | |||
Weight | Approx. 600 g (with battery inserted) |