Wide Area CMM
WM series
Camera unit WM-C6025
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | WM-C6025 | |||
Measurement range (W × D × H) | 25000 × 11000 × 12500 mm 984.25" × 433.07" × 492.13" | |||
Camera unit rotation angle | Theta rotation | ±120° | ||
Tilt rotation | ±30° | |||
Minimum display unit | Distance | 0.001 mm 0.00004" | ||
Angle | 0.001° | |||
External input | 2 non-voltage inputs | |||
Communication | WLAN communication | IEEE 802.11 a/b/g/n/ac *1 | ||
Bluetooth communication | Bluetooth 5.0 | |||
USB communication | USB 3.0 | |||
Infrared communication | 945 nm | |||
Power supply | Supplied from dedicated AC adapter | |||
Ratings | Power voltage | 24 VDC | ||
Current consumption | 4.5 A | |||
Environmental resistance | Ambient temperature | 0 to 40°C 32 to 104°F | ||
Relative humidity | Max. 80% RH (no condensation) | |||
Weight | Approx. 7.2 kg 15.87 lb | |||
*1 With the WM-WL attached. |