Wide Area CMM
WM series
Wide Area CMM WM-6225
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | WM-6225 | |||
Camera unit | Measurement range (W × D × H) | 25000 × 11000 × 12500 mm 984.25" × 433.07" × 492.13" | ||
Camera unit rotation angle | Horizontal rotation | ±120° | ||
Vertical tilt | ±30° | |||
Minimum display unit | Distance | 0.001 mm 0.00004" | ||
Angle | 0.001° | |||
External input | 2 non-voltage inputs | |||
Communication | WLAN communication | IEEE 802.11 a/b/g/n/ac *1 | ||
Bluetooth communication | Bluetooth 5.0 | |||
USB communication | USB 3.0 | |||
Infrared communication | 945 nm | |||
Power supply | Supplied from dedicated AC adapter | |||
Ratings | Rated voltage | 24 VDC | ||
Current consumption | 4.5 A | |||
Environmental resistance | Operating ambient temperature | 0 to 40°C 32 to 104°F | ||
Operating ambient humidity | Max. 80% RH (no condensation) | |||
Weight | Approx. 7.2 kg 15.87 lb | |||
Contact probe | Probing system accuracy | ±(28 + 5 L/1000) μm *2 | ||
Marker | No. of markers | 7 | ||
Light source | 870 nm | |||
Applicable stylus | M5 | |||
Display | Display method | 2.7-inch transmissive TFT color LCD | ||
Resolution | 320 × 240 pixels | |||
Touch panel | Analog resistive | |||
Communication | Bluetooth communication | Bluetooth 5.0 | ||
USB communication | USB 2.0 | |||
Infrared communication | 945 nm | |||
Power supply | Battery | Dedicated lithium-ion battery pack | ||
Capacity | 3250 mAh | |||
Charging time | 6.5 hours | |||
Continuous usage time | Approx. 6 hours | |||
Ratings | USB connection | Rated voltage | 5 VDC | |
Current consumption | 1 A | |||
Battery operation | Rated voltage | 3.63 VDC +10%/-1% | ||
Current consumption | 1.25 A | |||
Environmental resistance | Operating ambient temperature | 0 to 40°C 32 to 104°F | ||
Operating ambient humidity | Max. 80% RH (no condensation) | |||
Weight | Approx. 600 g 21.18 oz (with battery inserted) | |||
Laser-scanning probe | Scanning system accuracy | ±(50 + 5 L/1000) μm *3 | ||
Repeatability | 0.025 mm 0.001" *4 | |||
Working distance | 300 mm 11.81" | |||
Depth of field | ±100 mm ±3.94" | |||
Scan speed | Up to 2.4 million points per second | |||
Laser classification | 2 M | |||
Display | Display method | 3.5-inch transmissive TFT color LCD | ||
Resolution | 640 × 480 pixels | |||
Touch panel | Analog resistive | |||
Power supply | Supplied from dedicated cable | |||
Ratings | Rated voltage | 24 VDC | ||
Current consumption | 1 A | |||
Environmental resistance | Operating ambient temperature | 0 to 40°C 32 to 104°F | ||
Operating ambient humidity | Max. 80% RH (no condensation) | |||
Weight | Approx. 1 kg 2.20 lb | |||
*1 With the WM-WL attached. |