Wide Area CMM
WM series
Camera unit dedicated AC adapter OP-88369
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88369 | |||
Average active efficiency | 89% or more | |||
Efficiency at low load (10%) | 79% or more | |||
No-load power consumption | 0.15 W | |||
Dimensions | 153 × 68 × 35 mm (excluding the cable) | |||
Rating | Input | 100 to 240 VAC 50/60 Hz 150 W | ||
Output | 24 VDC, 5 A (120 W max.) | |||
Weight | Approx. 650 g (excluding the AC cable) |