Wide-Area 3D Measurement System

VR series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Motorized stage - VR-S300

Electric XY stage VR-S200

VR-S200 - Electric XY stage

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

  • CE Marking
  • CSA

Specifications

Model

VR-S200*1

Travel speed

10 mm 0.39"/sec. (max.)

Travel range

184×88mm 7.24" x 3.46"

Stage size

Top surface: 215 x 165 mm 8.46" x 6.50" (rotary plate: ø140 mm ø5.51")

Weight

6.5 kg

*1 Optional item mountable on VR-3100 or VR-3050.

Data Sheet (PDF) Other Models