Wide-Area 3D Measurement System

VR series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: 3D Optical Profilometer Controller - VR-6000

Wide-Area 3D Measurement System Controller VR-5000

VR-5000 - Wide-Area 3D Measurement System Controller

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

  • CE Marking
  • CSA

Specifications

Model

VR-5000

Type

Controller

Light sources

Observation light source

LED ring light (red, blue, green)

Measurement light source

White LED

Head

VR-5200, VR-5100

Field-of-view

Low magnification (wide field of view)

Magnification on a 15" monitor 12×

Horizontal

24.0 mm 0.94"

Vertical

18.0 mm 0.71"

Magnification on a 15" monitor 25×

Horizontal

12.0 mm 0.47"

Vertical

9.0 mm 0.35"

Magnification on a 15" monitor 38×

Horizontal

8.0 mm 0.31"

Vertical

6.0 mm 0.24"

Magnification on a 15" monitor 50×

Horizontal

Vertical

4.5 mm 0.18"

High magnification (high resolution)

Magnification on a 15" monitor 40×

Horizontal

7.6 mm 0.30"

Vertical

5.7 mm 0.22"

Magnification on a 15" monitor 80×

Horizontal

3.8 mm 0.15"

Vertical

2.9 mm 0.11"

Magnification on a 15" monitor 120×

Horizontal

2.5 mm 0.10"

Vertical

1.9 mm 0.07"

Magnification on a 15" monitor 160×

Horizontal

Vertical

1.4 mm 0.06"

Zoom

1× to 4×

Height measurement

Display resolution

0.1 µm

Height measurementrange

Without Z stitching

Low magnification (wide field of view) : 10 mm 0.39"
High magnification (high resolution) : 1 mm 0.04"

With Z stitching

Low magnification (wide field of view) : 50 mm 1.97"
High magnification (high resolution) : 30 mm 1.18"

Repeatability (σ)

Without Z stitching

0.4 µm*1

With Z stitching

1.0 µm*1

Measurement accuracy

Without Z stitching

±2.5 µm*1

With Z stitching

±4.0 µm*1

Width measurement

Repeatability (σ)

Low magnification (wide field of view) : 1 µm
High magnification (high resolution) : 0.5 µm
*1

Measurement accuracy

Low magnification (wide field of view) : ±5 µm
High magnification (high resolution) : ±2 µm
*1

Stitching function

VR-5200: Fully-automated measurement (XY automatic control + Z automatic control) , Automatic mapping creation, Automatic area setting
VR-5100: Manual measurement (XY manual operation + Z automatic control)
*2

XY measurable range

VR-5200: 206 x 104 mm 8.11" x 4.09"
VR-5100: 92 x 86 mm 3.62" x 3.39"
*2

Stage

XY stroke

VR-5200: 184 x 88 mm 7.24" x 3.46" (motorized)
VR-5100: 70 x 70 mm 2.76" x 2.76" (manual)

Z stroke

73 mm 2.87" (motorized)

Load capacity

4.5 kg

Working distance

75 mm 2.95"

Image receiving element

4 megapixel monochrome CMOS

Transmitter lens

Double-telecentric lens x 2

Receiver lens

Double-telecentric lens

Data processing

Dedicated PC specified by KEYENCE (OS: Windows 10 Pro)

Power supply

Power voltage

100 to 240 VAC, 50/60 Hz

Power consumption

200 VA max.

Environmental resistance

Ambient temperature

+15 to 30 °C 59 to 86 °F

Relative humidity

20 to 80 % RH (no condensation)

Weight

Approx. 4 kg

*1 Value obtained using KEYENCE’s specified standard gauge with measurement in KEYENCE’s specified measurement mode (ambient temperature: 23±1 °C 73.4±1.8 °F)
*2 Measurement expansion module (VR-H3J) required

Data Sheet (PDF) Other Models