BRAND NEW SENSORPattern Matching Sensor AI Series

The sensor that can be
taught AUTOMATICALLY
using only one button

For use in a wide variety of industries—from automotive, metal,
and electronics to food, medicine, and beyond

Just present the target.
Then teach using just one button.

  • Intuitive setup
    Text + animation helps with configuration

    The OLED display incorporated into the amplifier makes configuration easy with text and animation support.

  • New technology
    Just one AI can solve Multiple applications
    • SHAPE
      999
      BRIGHTNESS
      999
      OUTLINE
      999

    With the proprietary "AIA(Auto Intelligent Adjustment)",
    it is now possible to judge parts stably, which is difficult for light intensity sensors and position measurement sensors.

View Catalog

Application Examples

  • Presence/Absence

    • Check for arrival of product conveyor cages
    • Detect presence of minuscule chip parts
    • Check passage of transparent bottles
  • Differentiation

    • Differentiate processed product types
    • Differentiate front/back of chip parts
    • Differentiate cap types

Lineup

  • Built-in Amplifier Models
  • Amplifier
  • Separate Amplifier Models
  • The catalog is full of information
    on the further benefits of this sensor.
    Click the link below to download the catalog.

    View Catalog