KEYENCE
Fiber Optic Sensors

  • Power to blast over 140"
  • Detect objects as small as 0.0002"
  • Clear target detection
  • Operates in harsh environments
    (dirty, oily, high temp, chemical, etc)

FU and FS-N Series Fiber Optic Sensors

  • Industry Leader

    KEYENCE fiber optic sensors became the industry standard because of their high performance and how easy they are to operate.
  • New or Replacement

    These units are designed for easy setup in new applications and straightforward replacement of fiber optic sensors from other manufacturers.
  • Seriously Versatile

    The newest KEYENCE fiber optic amplifier has the power to blast over 140" and the sensitivity to detect even transparent targets.
  • Full Lineup

    Thrubeam (breakbeam), retro-reflective, and diffuse reflective options. Additional options include high-flexibility, guarded, tight bend radius, integrated brackets, high temp, and more.
  • Area Coverage

  • Threaded, Hex-shaped
    and Guarded Fibers

  • Heat and Environmental
    Resistant

  • Flat & integrated Brackets

  • Sleeve Type

SAME DAY SHIPPING DIRECT SUPPORT DIRECT SALES

WHY KEYENCE?

KEYENCE has been an industry leader in sensing technology since 1974. KEYENCE's direct sales team visits customers with live demo equipment to find the best possible solution for all applications.

Learn more about the FS-N Series!