Capture publication-quality images right from your benchtop
Built-In Dark Room
- Install the microscope in any location, so that users can improve their efficiency by eliminating the need to carry sensitive samples between multiple rooms.
Space-saving
- The all-in-one design of the microscope allows users to place the equipment in areas with limited space or to easily relocate the microscope to accommodate layout changes.
On Screen Interface
- Everyone can view samples together, increasing collaborative decision making and providing greater confidence in results.
Confocal-grade images without
using a laser
Easily capture high-resolution images without the blurring caused by out-of-focus fluorescent signals. Optical sectioning allows the user to obtain images comparable to those captured on a laser confocal microscope, but in a fraction of the time and without the damaging effects of a laser.
Conventional
BZ-X SeriesZebrafish
Automated scanning, stitching, and quantification
The BZ-X700 can automatically scan an entire slide or well and quickly stitch together an overall image of a sample. Measurement settings can be stored to and used to quantify over 100 images with the same conditions, providing highly-reliable and repeatable results.
Osteoclasts in 96 well plate
Brain section
Amazing time-lapse videos without
the hassle
An incubation chamber can be installed inside of the BZ-X700, giving users the ability to perform live-cell experiments and capture time-lapse images. Multiple locations can be analyzed within a single experiment, and the system can produce fully-focused images ,even when at high-magnification, using a Z-stack function. Videos can be recorded at a high-speed of up to 100 fps.

Human Renal Epithelial Cells
Image courtesy of Tottori Institute of Industrial Technology
KEYENCE site membership gives you unlimited instant access to downloads, support, pricing and more!
Please sign in or create your KEYENCE site account below to complete your download.