Connect to Anything, Anywhere High-Accuracy Digital Contact SensorGT2 Series

[New] Ultra-compact 39mm

point01High Environmental Resistance

First in classDustproof, watertight, and oil-resistant (NEMA Type 13/IP67G)

The sensor head, including the connector and cable sections, complies with two standards - NEMA Type 13 and IP67G. The sensor head can be mounted almost anywhere, even in environments with splashing water or oil.

NEMA Type 13
NEMA (National Electrical Manufacturers Association) specifies the classification and description of enclosures for electrical equipment. The classification is represented as the “Type”, and NEMA Type 13 is designed to provide a degree of protection against the ingress of oil.
IP67G
IP67G represents the enclosure rating for electronic devices as defined by the JIS (Japanese Industrial Standards). IP67G represents “IP67” as defined by the IEC (International Electrotechnical Commission) with “G” added for its oil resistance.

OVER 200 million cycles

Due to new high-strength linear ball bearings in the spindle, the detecting durability has been increased to over 200 million cycles.
This can greatly reduce maintenance costs and replacement efforts.

Linear ball bearing used

NEWOVERLOAD SUPPORT

PROTECTION MOUNTING BRACKETS

KEYENCE provides mounting brackets designed to prevent damage when horizontal force is applied to the spindle and when vertical force from the spindle indentation direction is applied to the sensor head.

OP-88159 Mounting Bracket R + OP-77680 Roller contact, OP-88158 Mounting Bracket P, OP-88157 Mounting Bracket I

CONVENTIONAL

GT2

* OP-88159 PROBE SIDE PROTECTION TYPE Mounting Bracket R

point02VARIOUS SENSOR HEAD OPTIONS

Select according to measuring distance

NEW Short type

1mm Measuring range / 5mm Measuring range

Mid-length type

12mm Measuring range / 12mm Measuring range

Long type

32mm Measuring range / 50mm Measuring range

Select according to installation environment

Air push type

  • Components including guided cylinders and jigs are kept to a minimum.
  • Reduces assembly and adjustment efforts.

Flange-mounting type
(all-in-one model)

  • No position adjustment required during installation.
  • Rugged design eliminates the risk of sensor head damage even when tightly clamped.

Low stress
(Measuring force: 0.1 N and up)

  • Measure without applying force to the target.

point03VARIOUS COMMUNICATION OPTIONS

PC CONNECTION

FOR EXPERT USB(SDK)

[NEW] USB, [NEW] TCP/IP, RS-232C

[NEW] USB, [NEW] TCP/IP, RS-232C

NEW PC APPLICATION: GT-Monitor 2 GT2-H2

PLC CONNECTION

[NEW] TCP/IP, [NEW] EtherCAT, PROFIBUS, PROFINET, EtherNet/IP®, DeviceNet®, CC-Link V2, RS-232C, BCD

[NEW] TCP/IP, [NEW] EtherCAT, PROFIBUS, PROFINET, EtherNet/IP®, DeviceNet®, CC-Link V2, RS-232C, BCD

Download the catalog for more details on how this technology can be used in your facility.

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.