High-Precision Measurement on Any Material or Surface NEW Laser Displacement Sensor

Ultra-compact coaxial head for installation even in tight spaces

The CL-3000 Series features a lineup of ultra-compact sensor heads, including one only φ8 mm in size. Meaurement in previously impossible installation locations, parallel installation and other difficult on-machine applications are now possible.

[Conventional laser displacement sensor][ø8mm ø0.31" Compact Head]Size versus conventional units 1/50th

Conventional Unit
CL-3000 Series

Run-out measurement of a roll coater

No influence from heat or electrical noise

Since the lens is the only part inside the head, it is not impacted by heat, electrical noise or other error-producing sources not listed in the specifications.

Sensor head 10 minutes after powering on
Conventional laser displacement sensor

+8℃ (14.4°F)

CL-3000 Series

+0℃ (0°F)

Accurate on curved, uneven and rough surfaces

The CL-3000 Series' wide angle opening, combined with the coaxial multi-color confocal method, allow accurate measurement on curved or angled targets where only small amounts of light are reflected back from the target. Measurements are taken vertically on all surfaces so the measurement point remains in a consistent location. It also prevents dead angles on step heights or uneven surfaces.

Conventional Unit
CL-3000 Series

Exceptional angle characteristics even on glossy surfaces

Measurement is possible even with partial received light

Easy optical-axis alignment function for high-accuracy double-sided thickness measurement

The CL-3000 Series comes with a dedicated jig and optical-axis alignment function. This ensures precise optical axis alignment for even higher precision during measurement.

Application Examples

  • Thickness

  • Run-out

  • Height

More information can be found in the catalog.
Click below to download.

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.