Fast 3D measurement of large areasIntroducing the new VR-3200 One-Shot 3D Measuring Macroscope

What is the VR Series?
The VR Series is a 3D measuring macroscope offering 3D surface measurements in as little as 4 seconds.
In addition to being able to output three-dimensional surfaces like 3D scanners and 3D digitizers, the VR Series offers incredible accuracy and impressive measuring speeds. Just focus and press the button for incredibly easy three-dimensional measurement.

<Features of the new 3D measuring macroscope>Captures a 3D shape in as little as 4 seconds with a resolution of 0.1 μm. * Reference scale 0.1 μm

XYZ traceability

Acquires measurement data at 800,000 points in as little as four seconds with a working distance of 75 mm. This shortens the time required for sample positioning and measurement, while also giving a more accurate depiction of the surface topography.

  • BearingBearing
  • Fracture surface of metal (ductility)Fracture surface of metal (ductility)

<Large area 3D measurements improve analysis efficiency>High-speed motorized XY stage covers 200 mm x 100 mm

Accurately analyze curvature, contour, shape, etc. over an entire object to gain insights that localized measurements cannot provide.

  • Tool blade edgeTool blade edge
  • Dental archDental arch

<A broad range of analysis functions>

  • Template for repeated measurements

    Automatic position correction

    Automatic position correction

    even when not positioned the same

    Profile

  • Comparative measurement of acceptable and defective products

    Roughness

  • CAD data output

    Volume and surface area

  • Report creation

    Radius, angle, height difference

RECOMMENDED ITEMS

VR Series Wide-Area 3D Measurement System Catalog

VR Series Wide-Area 3D Measurement System Catalog

To automatically identify the width and height of the target, just place it on the stage. This is the catalog for the VR Series of wide-area 3D measurement systems, which provide non-contact measurements of the 3D shapes, curvature, and roughness of entire surfaces over a large area in just 1 second.

  • [File type]PDF:7.03MB

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required