Transforming 3D surface metrology

Measure across a 50 mm area with nanometer resolution

[NEW] 3D Laser Scanning Confocal Microscope VK-X1000

New functions of the 3D Laser Scanning Confocal Microscope VK-X1000

[Accurate Nano-Level Measurements] A high-precision linear scale lets users measure from nanometers to millimeters with unmatched resolution.

[16 times larger measurement area] The VK-X enables high-accuracy 3D measurements over a large area —a limitation of conventional laser microscopes.

Core Capabilities

  • [Observation] Spans the range from optical microscopes to SEMs / Magnification up to 28,800x, Fully-focused color observation, No pre-processing or vacuum required / (Fully focused optical image / Abrasive (400x) 16-bit laser color image)
  • [Measurement] High-accuracy measurement with nanometer resolution / Non-contact profile, roughness, and film thickness, Works on any material type, Collects data on curved or sloped surfaces up to 87°
  • [Analysis] Visualize & quantify surface differences in seconds / Compare multiple surfaces simultaneously, Analyze roughness using 42 different parameters, Customizable reporting to easily convey results

For details, see the catalog.

Click here to download

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required