Wide Area CMM Portable Handheld 3D Scanner
And Probing System
Over an 82' (25m) Area
WM Series Wide Area CMM

Height: 235.129 mm 9.26″ / CAD difference: 0.136 mm 0.01″ / Hole distance: 669.877 mm 26.37″ / Total length: 4001.637 mm 157.54″
Hole distance: 220.037 mm 8.66″ / Diameter: 24.964 mm 0.98″ / Total length: 5006.826 mm 197.12″
CAD difference: 0.152 mm 0.006″

Easy-to-Understand 3D/GD&T Measurements

CAD comparison 0.38 mm 0.01″ / Distance 002 1530.28 mm 60.25″ / Distance 001 1210.15 mm 47.64″ / Distance 003 1530.95 mm 60.27″ / CAD comparison 001 0.58 mm 0.0228″ / CAD comparison 002 0.12 mm 0.0047″ / CAD comparison 003 0.55 mm 0.0217″

Shop Floor Inspection

Diagonal distance: 2265.24 mm 89.18″ 2265.37 mm 89.19″ / Squareness: 0.13 mm 0.01″

Shape and Form Measurement

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.